Grove Gear 26YF-2-1.438-180TC-20-L1
Part #:26YF-2-1.438-180TC-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.62 in | LL: | 2.12 in |
| AF: | 0.19 | P: | 1.88 in |
| I: | 4.34 in | AJ: | 7.25 |
| AA: | 9.38 | BD: | 9 |
| G: | 1.94 | V: | 1.94 in |
| AE2: | 0.56 | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in | BF: | 0.53 |
| AB: | 4.32 | H: | 0.53 in |
| T: | 1.438 | AK: | 8.5 |
| D: | 2.94 | AG: | 4.65 |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.37 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Series Code: | OE | Output RPM: | 87.5 |
| Model Code: | 26YF | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.438 in |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Assembly: | YF-2 | Bore Code: | 23 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

