Grove Gear 26YF-2-1.438-180TC-20-L2
Part #:26YF-2-1.438-180TC-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AK: | 8.5 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| LQ1: | 5.62 in | AG: | 4.65 |
| AB: | 4.32 | V: | 1.94 in |
| D: | 2.94 | H: | 0.53 in |
| AJ: | 7.25 | BF: | 0.53 |
| AF: | 0.19 | LL: | 2.12 in |
| BD: | 9 | AE2: | 0.56 |
| BE1: | 0.5 in | P: | 1.88 in |
| G: | 1.94 | AA: | 9.38 |
Technical Specifications
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Model Code: | 26YF |
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Input Bore (C Face): | 1.125 |
| Ratio: | 20:1 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 2.37 | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

