Grove Gear 26YF-2-1.438-180TC-20-L3
Part #:26YF-2-1.438-180TC-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AB: | 4.32 |
| G: | 1.94 | AK: | 8.5 |
| BF: | 0.53 | D: | 2.94 |
| AA: | 9.38 | T: | 1.438 |
| LQ1: | 5.62 in | I: | 4.34 in |
| P: | 1.88 in | AF: | 0.19 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| V: | 1.94 in | H: | 0.53 in |
| AJ: | 7.25 | AG: | 4.65 |
| BE1: | 0.5 in | AE2: | 0.56 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Model Code: | 26YF | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Bore Code: | 23 |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Assembly: | YF-2 | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 2.37 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

