How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| BF: | 0.53 | AJ: | 7.25 |
| D: | 2.94 | AK: | 8.5 |
| I: | 4.34 in | T: | 1.438 |
| LL: | 2.12 in | LQ1: | 5.62 in |
| H: | 0.53 in | G: | 1.94 |
| AB: | 4.32 | AF: | 0.19 |
| BE1: | 0.5 in | V: | 1.94 in |
| BD: | 9 | AA: | 9.38 |
| AE2: | 0.56 | P: | 1.88 in |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 23 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Model Code: | 26YF | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.95 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

