How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | AK: | 8.5 |
| AJ: | 7.25 | D: | 2.94 |
| AE2: | 0.56 | BE1: | 0.5 in |
| H: | 0.53 in | V: | 1.94 in |
| AG: | 4.65 | G: | 1.94 |
| T: | 1.438 | LQ1: | 5.62 in |
| AF: | 0.19 | AB: | 4.32 |
| LL: | 2.12 in | BD: | 9 |
| BF: | 0.53 | P: | 1.88 in |
Technical Specifications
| Output RPM: | 70 | Assembly: | YF-2 |
| Output Diameter (in): | 1.438 in | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Bore Code: | 23 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.95 |
| Motor Frame Size: | 180TC | Model Code: | 26YF |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

