How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 4.65 |
| BF: | 0.53 | AE2: | 0.56 |
| I: | 4.34 in | AA: | 9.38 |
| V: | 1.94 in | T: | 1.438 |
| LQ1: | 5.62 in | P: | 1.88 in |
| LL: | 2.12 in | D: | 2.94 |
| BD: | 9 | AK: | 8.5 |
| AB: | 4.32 | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
| G: | 1.94 | AF: | 0.19 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 1.95 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Ratio Range: | 25:1 | Model Code: | 26YF |
| Bore Code: | 23 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series Code: | OE |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

