How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | Center Distance (in): | 2.625 in |
| G: | 1.94 | AA: | 9.38 |
| LL: | 2.12 in | I: | 4.34 in |
| AJ: | 7.25 | LQ1: | 5.62 in |
| BD: | 9 | AF: | 0.19 |
| H: | 0.53 in | AE2: | 0.56 |
| BE1: | 0.5 in | AB: | 4.32 |
| BF: | 0.53 | D: | 2.94 |
| V: | 1.94 in | AG: | 4.65 |
| P: | 1.88 in | AK: | 8.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 2.625 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Model Code: | 26YF | Ratio Range: | 25:1 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 1.95 |
| Service Factor: | 1 | Ratio: | 25:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output RPM: | 70 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Bore Code: | 23 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

