How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 2.94 |
| AF: | 0.19 | BD: | 9 |
| H: | 0.53 in | AB: | 4.32 |
| AJ: | 7.25 | I: | 4.34 in |
| AA: | 9.38 | P: | 1.88 in |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
| G: | 1.94 | AG: | 4.65 |
| LL: | 2.12 in | V: | 1.94 in |
| AE2: | 0.56 | LQ1: | 5.62 in |
| T: | 1.438 | BF: | 0.53 |
Technical Specifications
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Model Code: | 26YF |
| Assembly: | YF-2 | Ratio: | 30:1 |
| Bore Code: | 23 | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 1.65 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

