How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AA: | 9.38 |
| LL: | 2.12 in | AJ: | 7.25 |
| AF: | 0.19 | G: | 1.94 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| AB: | 4.32 | AG: | 4.65 |
| P: | 1.88 in | H: | 0.53 in |
| AE2: | 0.56 | BD: | 9 |
| BE1: | 0.5 in | AK: | 8.5 |
| LQ1: | 5.62 in | I: | 4.34 in |
| T: | 1.438 | D: | 2.94 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Input Style: | C-Face Quill | Ratio: | 30:1 |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Bore Code: | 23 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Model Code: | 26YF | Assembly: | YF-2 |
| Ratio Range: | 30:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 1.65 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

