How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AF: | 0.19 |
| BE1: | 0.5 in | AK: | 8.5 |
| T: | 1.438 | H: | 0.53 in |
| V: | 1.94 in | BD: | 9 |
| AA: | 9.38 | AE2: | 0.56 |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| AG: | 4.65 | D: | 2.94 |
| AJ: | 7.25 | I: | 4.34 in |
| LQ1: | 5.62 in | P: | 1.88 in |
| BF: | 0.53 | AB: | 4.32 |
Technical Specifications
| Model Code: | 26YF | Output RPM: | 58.3 |
| Ratio: | 30:1 | Service Factor: | 1 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 1.65 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

