Grove Gear 26YF-2-1.438-180TC-40-L4
Part #:26YF-2-1.438-180TC-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AE2: | 0.56 |
| AK: | 8.5 | V: | 1.94 in |
| AJ: | 7.25 | P: | 1.88 in |
| AB: | 4.32 | G: | 1.94 |
| LL: | 2.12 in | AG: | 4.65 |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | BD: | 9 |
| BE1: | 0.5 in | LQ1: | 5.62 in |
| H: | 0.53 in | BF: | 0.53 |
| D: | 2.94 | AA: | 9.38 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.34 |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Center Distance (in): | 2.625 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | 26YF |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

