Grove Gear 26YF-2-1.438-180TC-5-L4
Part #:26YF-2-1.438-180TC-5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AG: | 4.65 |
| T: | 1.438 | BE1: | 0.5 in |
| G: | 1.94 | AJ: | 7.25 |
| P: | 1.88 in | BD: | 9 |
| I: | 4.34 in | LQ1: | 5.62 in |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| AK: | 8.5 | LL: | 2.12 in |
| AA: | 9.38 | D: | 2.94 |
| V: | 1.94 in | AB: | 4.32 |
| BF: | 0.53 | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 4.8 | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Output RPM: | 339 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Input Style: | C-Face Quill | Model Code: | 26YF |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

