How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | V: | 1.94 in |
| BE1: | 0.5 in | AK: | 8.5 |
| BF: | 0.53 | H: | 0.53 in |
| I: | 4.34 in | AG: | 4.65 |
| P: | 1.88 in | AE2: | 0.56 |
| AB: | 4.32 | AF: | 0.19 |
| AA: | 9.38 | T: | 1.438 |
| LQ1: | 5.62 in | Center Distance (in): | 2.625 in |
| BD: | 9 | G: | 1.94 |
| LL: | 2.12 in | AJ: | 7.25 |
Technical Specifications
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Assembly: | YF-2 | Series Code: | OE |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 1.08 |
| Output RPM: | 35 | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

