How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BD: | 9 |
| P: | 1.88 in | AG: | 4.65 |
| AK: | 8.5 | BF: | 0.53 |
| LL: | 2.12 in | BE1: | 0.5 in |
| T: | 1.438 | AF: | 0.19 |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| AB: | 4.32 | D: | 2.94 |
| V: | 1.94 in | AA: | 9.38 |
| AJ: | 7.25 | G: | 1.94 |
| LQ1: | 5.62 in | I: | 4.34 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Output Diameter (in): | 1.438 in | Ratio: | 50:1 |
| Output RPM: | 35 | Motor Frame Size: | 180TC |
| Model Code: | 26YF | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Bore Code: | 23 |
| Gear Type: | Worm | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.08 |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

