How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | BF: | 0.53 |
| T: | 1.438 | AJ: | 7.25 |
| AA: | 9.38 | P: | 1.88 in |
| AG: | 4.65 | H: | 0.53 in |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| AE2: | 0.56 | D: | 2.94 |
| AF: | 0.19 | LL: | 2.12 in |
| BD: | 9 | LQ1: | 5.62 in |
| BE1: | 0.5 in | AK: | 8.5 |
| I: | 4.34 in | V: | 1.94 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 1.08 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.625 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Series Code: | OE | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Model Code: | 26YF | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

