How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | BF: | 0.53 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | P: | 1.88 in |
| AF: | 0.19 | AG: | 4.65 |
| G: | 1.94 | AB: | 4.32 |
| LQ1: | 5.62 in | H: | 0.53 in |
| AE2: | 0.56 | AA: | 9.38 |
| T: | 1.438 | V: | 1.94 in |
| BE1: | 0.5 in | BD: | 9 |
| AK: | 8.5 | LL: | 2.12 in |
Technical Specifications
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Bore Code: | 23 | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 0.883 | Series Code: | OE |
| Model Code: | 26YF | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

