How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
| G: | 1.94 | T: | 1.438 |
| BD: | 9 | AK: | 8.5 |
| I: | 4.34 in | H: | 0.53 in |
| BF: | 0.53 | AG: | 4.65 |
| AE2: | 0.56 | P: | 1.88 in |
| BE1: | 0.5 in | LL: | 2.12 in |
| AB: | 4.32 | AF: | 0.19 |
| LQ1: | 5.62 in | D: | 2.94 |
| V: | 1.94 in | AA: | 9.38 |
Technical Specifications
| Bore Code: | 23 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.883 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Ratio Range: | 60:1 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Center Distance (in): | 2.625 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Model Code: | 26YF | Gear Type: | Worm |
| Ratio: | 60:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

