Grove Gear 26YF-2-1.438-180TC-7.5
Part #:26YF-2-1.438-180TC-7.5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.62 in | AK: | 8.5 |
| D: | 2.94 | AF: | 0.19 |
| BF: | 0.53 | Center Distance (in): | 2.625 in |
| H: | 0.53 in | LL: | 2.12 in |
| AB: | 4.32 | BE1: | 0.5 in |
| V: | 1.94 in | I: | 4.34 in |
| BD: | 9 | AA: | 9.38 |
| P: | 1.88 in | G: | 1.94 |
| AJ: | 7.25 | AG: | 4.65 |
| AE2: | 0.56 | T: | 1.438 |
Technical Specifications
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Model Code: | 26YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.27 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Center Distance (in): | 2.625 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

