Grove Gear 26YF-2-1.438-180TC-7.5-L1
Part #:26YF-2-1.438-180TC-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | V: | 1.94 in |
| AK: | 8.5 | AF: | 0.19 |
| H: | 0.53 in | D: | 2.94 |
| Center Distance (in): | 2.625 in | T: | 1.438 |
| LL: | 2.12 in | AG: | 4.65 |
| BF: | 0.53 | LQ1: | 5.62 in |
| AE2: | 0.56 | I: | 4.34 in |
| P: | 1.88 in | G: | 1.94 |
| AB: | 4.32 | AJ: | 7.25 |
| BD: | 9 | BE1: | 0.5 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Assembly: | YF-2 |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Ratio Range: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Output RPM: | 233 | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Model Code: | 26YF | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.27 | Series Code: | OE |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Bore Code: | 23 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

