Grove Gear 26YF-2-1.438-180TC-7.5-L2
Part #:26YF-2-1.438-180TC-7.5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| H: | 0.53 in | BD: | 9 |
| T: | 1.438 | AB: | 4.32 |
| AJ: | 7.25 | V: | 1.94 in |
| G: | 1.94 | P: | 1.88 in |
| LQ1: | 5.62 in | BE1: | 0.5 in |
| AF: | 0.19 | AA: | 9.38 |
| LL: | 2.12 in | AG: | 4.65 |
| AE2: | 0.56 | D: | 2.94 |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input HP @ 1750 RPM: | 4.27 | Assembly: | YF-2 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 7.5:1 |
| Input Bore (C Face): | 1.125 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Output RPM: | 233 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Model Code: | 26YF | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

