Grove Gear 26YF-2-1.438-180TC-7.5-L3
Part #:26YF-2-1.438-180TC-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | T: | 1.438 |
| AG: | 4.65 | BD: | 9 |
| D: | 2.94 | BF: | 0.53 |
| P: | 1.88 in | AB: | 4.32 |
| I: | 4.34 in | LQ1: | 5.62 in |
| G: | 1.94 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| AA: | 9.38 | AJ: | 7.25 |
| BE1: | 0.5 in | V: | 1.94 in |
| H: | 0.53 in | AK: | 8.5 |
Technical Specifications
| Center Distance (in): | 2.625 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.27 | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Model Code: | 26YF | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-2 | Output RPM: | 233 |
| Bore Code: | 23 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

