How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AK: | 8.5 |
| T: | 1.438 | AF: | 0.19 |
| AG: | 4.65 | G: | 1.94 |
| D: | 2.94 | AJ: | 7.25 |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| BE1: | 0.5 in | I: | 4.34 in |
| H: | 0.53 in | LL: | 2.12 in |
| LQ1: | 5.62 in | V: | 1.94 in |
| BF: | 0.53 | BD: | 9 |
| AE2: | 0.56 | P: | 1.88 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.438 in |
| Ratio: | 80:1 | Service Factor: | 1 |
| Bore Code: | 23 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.577 | Model Code: | 26YF |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

