How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AB: | 4.32 |
| LL: | 2.12 in | P: | 1.88 in |
| I: | 4.34 in | AJ: | 7.25 |
| BE1: | 0.5 in | AA: | 9.38 |
| LQ1: | 5.62 in | V: | 1.94 in |
| AK: | 8.5 | AE2: | 0.56 |
| D: | 2.94 | H: | 0.53 in |
| AF: | 0.19 | AG: | 4.65 |
| BD: | 9 | Center Distance (in): | 2.625 in |
| G: | 1.94 | T: | 1.438 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 0.577 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.625 |
| Model Code: | 26YF | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Ratio Range: | 80:1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

