Grove Gear 26YF-2-1.438-56C-10-L1
Part #:26YF-2-1.438-56C-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| H: | 0.53 in | LQ: | 5.19 in |
| AE2: | 0.56 | AA: | 9.38 |
| AJ: | 5.88 | T: | 1.438 |
| LL: | 2.12 in | AF: | 0.19 |
| AG: | 4.65 | I: | 4.34 in |
| D: | 2.94 | G: | 1.94 |
| P: | 1.88 in | V: | 1.94 in |
| BD: | 5.88 | BF: | 0.41 |
| BE: | 0.38 in | AB: | 4.32 |
Technical Specifications
| Ratio: | 10:1 | Bore Code: | 23 |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 3.9 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Model Code: | 26YF | Output RPM: | 175 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series Code: | OE |
| Input Style: | C-Face Quill | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

