Grove Gear 26YF-2-1.438-56C-10-L2
Part #:26YF-2-1.438-56C-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AJ: | 5.88 |
| LQ: | 5.19 in | V: | 1.94 in |
| H: | 0.53 in | AF: | 0.19 |
| AA: | 9.38 | I: | 4.34 in |
| AK: | 4.5 | BE: | 0.38 in |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| BD: | 5.88 | AB: | 4.32 |
| AE2: | 0.56 | D: | 2.94 |
| AG: | 4.65 | P: | 1.88 in |
| G: | 1.94 | T: | 1.438 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output RPM: | 175 | Model Code: | 26YF |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.9 | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Input Bore (C Face): | 0.625 |
| Bore Code: | 23 | Product Type: | Right Angle |
| Assembly: | YF-2 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

