Grove Gear 26YF-2-1.438-56C-10-L3
Part #:26YF-2-1.438-56C-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | BD: | 5.88 |
| V: | 1.94 in | LQ: | 5.19 in |
| LL: | 2.12 in | AG: | 4.65 |
| P: | 1.88 in | H: | 0.53 in |
| AK: | 4.5 | AB: | 4.32 |
| AA: | 9.38 | AJ: | 5.88 |
| I: | 4.34 in | G: | 1.94 |
| BF: | 0.41 | D: | 2.94 |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| T: | 1.438 | BE: | 0.38 in |
Technical Specifications
| Series Code: | OE | Input Style: | C-Face Quill |
| Ratio: | 10:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 3.9 |
| Bore Code: | 23 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Ratio Range: | 10:1 |
| Assembly: | YF-2 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Model Code: | 26YF | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

