Grove Gear 26YF-2-1.438-56C-10-L4
Part #:26YF-2-1.438-56C-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | P: | 1.88 in |
| T: | 1.438 | LQ: | 5.19 in |
| G: | 1.94 | AG: | 4.65 |
| LL: | 2.12 in | AA: | 9.38 |
| AF: | 0.19 | BD: | 5.88 |
| H: | 0.53 in | V: | 1.94 in |
| AK: | 4.5 | D: | 2.94 |
| AB: | 4.32 | BF: | 0.41 |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| BE: | 0.38 in | I: | 4.34 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output RPM: | 175 |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.9 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.625 |
| Series Code: | OE | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

