Grove Gear 26YF-2-1.438-56C-100-L2
Part #:26YF-2-1.438-56C-100-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AA: | 9.38 |
| BE: | 0.38 in | V: | 1.94 in |
| AK: | 4.5 | G: | 1.94 |
| AF: | 0.19 | AJ: | 5.88 |
| I: | 4.34 in | P: | 1.88 in |
| LL: | 2.12 in | H: | 0.53 in |
| AB: | 4.32 | BD: | 5.88 |
| BF: | 0.41 | AE2: | 0.56 |
| D: | 2.94 | LQ: | 5.19 in |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.386 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.438 in |
| Assembly: | YF-2 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Motor Frame Size: | 56C | Model Code: | 26YF |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

