Grove Gear 26YF-2-1.438-56C-100-L4
Part #:26YF-2-1.438-56C-100-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AJ: | 5.88 |
| I: | 4.34 in | LQ: | 5.19 in |
| AG: | 4.65 | BE: | 0.38 in |
| D: | 2.94 | AB: | 4.32 |
| BD: | 5.88 | P: | 1.88 in |
| V: | 1.94 in | BF: | 0.41 |
| H: | 0.53 in | LL: | 2.12 in |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| AK: | 4.5 | G: | 1.94 |
| AA: | 9.38 | T: | 1.438 |
Technical Specifications
| Series Code: | OE | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 17.5 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.386 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Model Code: | 26YF | Center Distance (in): | 2.625 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

