Grove Gear 26YF-2-1.438-56C-15-L2
Part #:26YF-2-1.438-56C-15-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 1.94 |
| AA: | 9.38 | V: | 1.94 in |
| T: | 1.438 | D: | 2.94 |
| LQ: | 5.19 in | Center Distance (in): | 2.625 in |
| AB: | 4.32 | AE2: | 0.56 |
| H: | 0.53 in | AG: | 4.65 |
| I: | 4.34 in | P: | 1.88 in |
| BF: | 0.41 | AF: | 0.19 |
| BD: | 5.88 | LL: | 2.12 in |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Ratio: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Model Code: | 26YF |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Series Code: | OE | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.92 | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

