Grove Gear 26YF-2-1.438-56C-20-L3
Part #:26YF-2-1.438-56C-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | G: | 1.94 |
| P: | 1.88 in | BD: | 5.88 |
| LQ: | 5.19 in | AE2: | 0.56 |
| AJ: | 5.88 | AK: | 4.5 |
| AB: | 4.32 | H: | 0.53 in |
| T: | 1.438 | D: | 2.94 |
| BF: | 0.41 | AA: | 9.38 |
| I: | 4.34 in | AG: | 4.65 |
| BE: | 0.38 in | V: | 1.94 in |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.37 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio: | 20:1 | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Model Code: | 26YF | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

