Grove Gear 26YF-2-1.438-56C-20-L4
Part #:26YF-2-1.438-56C-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| AF: | 0.19 | AB: | 4.32 |
| AG: | 4.65 | AA: | 9.38 |
| G: | 1.94 | V: | 1.94 in |
| T: | 1.438 | BE: | 0.38 in |
| AE2: | 0.56 | LL: | 2.12 in |
| I: | 4.34 in | AK: | 4.5 |
| D: | 2.94 | LQ: | 5.19 in |
| H: | 0.53 in | AJ: | 5.88 |
| BF: | 0.41 | P: | 1.88 in |
Technical Specifications
| Model Code: | 26YF | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 2.37 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Ratio: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Output RPM: | 87.5 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 56C | Bore Code: | 23 |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

