Grove Gear 26YF-2-1.438-56C-20-L9
Part #:26YF-2-1.438-56C-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AG: | 4.65 |
| BE: | 0.38 in | T: | 1.438 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| AJ: | 5.88 | H: | 0.53 in |
| I: | 4.34 in | AF: | 0.19 |
| G: | 1.94 | AB: | 4.32 |
| AA: | 9.38 | LL: | 2.12 in |
| AE2: | 0.56 | LQ: | 5.19 in |
| AK: | 4.5 | V: | 1.94 in |
| BF: | 0.41 | BD: | 5.88 |
Technical Specifications
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 2.37 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 20:1 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Model Code: | 26YF | Ratio: | 20:1 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

