Grove Gear 26YF-2-1.438-56C-30-L1
Part #:26YF-2-1.438-56C-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | LQ: | 5.19 in |
| AE2: | 0.56 | LL: | 2.12 in |
| AF: | 0.19 | AG: | 4.65 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| P: | 1.88 in | BF: | 0.41 |
| T: | 1.438 | BD: | 5.88 |
| AK: | 4.5 | V: | 1.94 in |
| G: | 1.94 | AB: | 4.32 |
| H: | 0.53 in | AA: | 9.38 |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Series Code: | OE | Input Style: | C-Face Quill |
| Service Factor: | 1 | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 1.65 |
| Output Diameter (in): | 1.438 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Model Code: | 26YF | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

