Grove Gear 26YF-2-1.438-56C-30-L4
Part #:26YF-2-1.438-56C-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | BD: | 5.88 |
| AF: | 0.19 | BE: | 0.38 in |
| V: | 1.94 in | H: | 0.53 in |
| AK: | 4.5 | BF: | 0.41 |
| LQ: | 5.19 in | T: | 1.438 |
| AB: | 4.32 | G: | 1.94 |
| D: | 2.94 | I: | 4.34 in |
| AG: | 4.65 | P: | 1.88 in |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| AJ: | 5.88 | AE2: | 0.56 |
Technical Specifications
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio: | 30:1 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 58.3 | Bore Code: | 23 |
| Motor Frame Size: | 56C | Model Code: | 26YF |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 1.65 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

