Grove Gear 26YF-2-1.438-56C-30-L9
Part #:26YF-2-1.438-56C-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 1.94 in |
| AA: | 9.38 | AF: | 0.19 |
| LQ: | 5.19 in | AK: | 4.5 |
| BF: | 0.41 | D: | 2.94 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | AG: | 4.65 |
| H: | 0.53 in | T: | 1.438 |
| BD: | 5.88 | G: | 1.94 |
| I: | 4.34 in | AB: | 4.32 |
| LL: | 2.12 in | BE: | 0.38 in |
Technical Specifications
| Series Code: | OE | Output RPM: | 58.3 |
| Assembly: | YF-2 | Gear Type: | Worm |
| Product Type: | Right Angle | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 1.65 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 26YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

