Grove Gear 26YF-2-1.438-56C-40-L1
Part #:26YF-2-1.438-56C-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | H: | 0.53 in |
| BF: | 0.41 | D: | 2.94 |
| T: | 1.438 | AE2: | 0.56 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| P: | 1.88 in | BD: | 5.88 |
| G: | 1.94 | LQ: | 5.19 in |
| AJ: | 5.88 | AF: | 0.19 |
| AK: | 4.5 | LL: | 2.12 in |
| BE: | 0.38 in | AG: | 4.65 |
| AA: | 9.38 | AB: | 4.32 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.625 |
| Ratio Range: | 40:1 | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Model Code: | 26YF | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 43.8 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 1.34 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

