Grove Gear 26YF-2-1.438-56C-40-L2
Part #:26YF-2-1.438-56C-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AB: | 4.32 |
| AJ: | 5.88 | LQ: | 5.19 in |
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| P: | 1.88 in | BD: | 5.88 |
| AK: | 4.5 | BE: | 0.38 in |
| AE2: | 0.56 | V: | 1.94 in |
| T: | 1.438 | AF: | 0.19 |
| D: | 2.94 | AA: | 9.38 |
| G: | 1.94 | H: | 0.53 in |
| BF: | 0.41 | I: | 4.34 in |
Technical Specifications
| Service Factor: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 1.34 |
| Assembly: | YF-2 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | 26YF |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

