Grove Gear 26YF-2-1.438-56C-40-L3
Part #:26YF-2-1.438-56C-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | AK: | 4.5 |
| AB: | 4.32 | BE: | 0.38 in |
| I: | 4.34 in | BD: | 5.88 |
| P: | 1.88 in | T: | 1.438 |
| LQ: | 5.19 in | H: | 0.53 in |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
| G: | 1.94 | BF: | 0.41 |
| AE2: | 0.56 | LL: | 2.12 in |
| AJ: | 5.88 | AF: | 0.19 |
| V: | 1.94 in | D: | 2.94 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input Bore (C Face): | 0.625 | Model Code: | 26YF |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.34 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Ratio: | 40:1 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

