Grove Gear 26YF-2-1.438-56C-40-L4
Part #:26YF-2-1.438-56C-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AJ: | 5.88 |
| AG: | 4.65 | H: | 0.53 in |
| G: | 1.94 | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| BD: | 5.88 | P: | 1.88 in |
| AE2: | 0.56 | V: | 1.94 in |
| AA: | 9.38 | T: | 1.438 |
| AF: | 0.19 | I: | 4.34 in |
| D: | 2.94 | AK: | 4.5 |
| LQ: | 5.19 in | BE: | 0.38 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Model Code: | 26YF | Input HP @ 1750 RPM: | 1.34 |
| Motor Frame Size: | 56C | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Ratio: | 40:1 | Assembly: | YF-2 |
| Input Bore (C Face): | 0.625 | Output RPM: | 43.8 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

