How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | BD: | 5.88 |
| I: | 4.34 in | AK: | 4.5 |
| AE2: | 0.56 | D: | 2.94 |
| P: | 1.88 in | BE: | 0.38 in |
| BF: | 0.41 | AB: | 4.32 |
| V: | 1.94 in | AG: | 4.65 |
| AJ: | 5.88 | AA: | 9.38 |
| H: | 0.53 in | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | LQ: | 5.19 in |
| AF: | 0.19 | G: | 1.94 |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Series Code: | OE |
| Input HP @ 1750 RPM: | 4.8 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Model Code: | 26YF | Ratio Range: | 5:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Motor Frame Size: | 56C | Ratio: | 5:1 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output RPM: | 339 |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

