How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AA: | 9.38 |
| D: | 2.94 | BD: | 5.88 |
| BE: | 0.38 in | AF: | 0.19 |
| AB: | 4.32 | P: | 1.88 in |
| Center Distance (in): | 2.625 in | LQ: | 5.19 in |
| AG: | 4.65 | V: | 1.94 in |
| T: | 1.438 | G: | 1.94 |
| AJ: | 5.88 | LL: | 2.12 in |
| AE2: | 0.56 | I: | 4.34 in |
| H: | 0.53 in | BF: | 0.41 |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.8 |
| Motor Frame Size: | 56C | Bore Code: | 23 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 26YF | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Output RPM: | 339 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

