How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 4.5 |
| BD: | 5.88 | LQ: | 5.19 in |
| AF: | 0.19 | I: | 4.34 in |
| AG: | 4.65 | AJ: | 5.88 |
| T: | 1.438 | AB: | 4.32 |
| P: | 1.88 in | BE: | 0.38 in |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| V: | 1.94 in | G: | 1.94 |
| LL: | 2.12 in | D: | 2.94 |
| BF: | 0.41 | AE2: | 0.56 |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.8 |
| Output Diameter (in): | 1.438 in | Ratio Range: | 5:1 |
| Output RPM: | 339 | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Model Code: | 26YF |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Bore Code: | 23 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

