How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AJ: | 5.88 |
| G: | 1.94 | H: | 0.53 in |
| V: | 1.94 in | AG: | 4.65 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| LL: | 2.12 in | T: | 1.438 |
| BD: | 5.88 | BE: | 0.38 in |
| P: | 1.88 in | BF: | 0.41 |
| AK: | 4.5 | LQ: | 5.19 in |
| AB: | 4.32 | AA: | 9.38 |
| D: | 2.94 | AE2: | 0.56 |
Technical Specifications
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-2 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.8 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 23 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Series Code: | OE | Output RPM: | 339 |
| Housing Material: | Cast Iron | Model Code: | 26YF |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

