Grove Gear 26YF-2-1.438-56C-60-L2
Part #:26YF-2-1.438-56C-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | G: | 1.94 |
| H: | 0.53 in | D: | 2.94 |
| AB: | 4.32 | AF: | 0.19 |
| BF: | 0.41 | LL: | 2.12 in |
| AG: | 4.65 | BD: | 5.88 |
| AA: | 9.38 | I: | 4.34 in |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| LQ: | 5.19 in | T: | 1.438 |
| V: | 1.94 in | BE: | 0.38 in |
| P: | 1.88 in | AE2: | 0.56 |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| Input RPM: | 1,750 | Model Code: | 26YF |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 0.883 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 0.625 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

