Grove Gear 26YF-2-1.438-56C-60-L3
Part #:26YF-2-1.438-56C-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AG: | 4.65 |
| AK: | 4.5 | AA: | 9.38 |
| AJ: | 5.88 | V: | 1.94 in |
| LL: | 2.12 in | P: | 1.88 in |
| LQ: | 5.19 in | D: | 2.94 |
| BE: | 0.38 in | G: | 1.94 |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| BD: | 5.88 | T: | 1.438 |
| H: | 0.53 in | BF: | 0.41 |
| I: | 4.34 in | AB: | 4.32 |
Technical Specifications
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Input RPM: | 1,750 | Model Code: | 26YF |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 0.883 | Series Code: | OE |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Bore Code: | 23 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

