Grove Gear 26YF-2-1.438-56C-60-L9
Part #:26YF-2-1.438-56C-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | V: | 1.94 in |
| BF: | 0.41 | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | AB: | 4.32 |
| BD: | 5.88 | LL: | 2.12 in |
| AE2: | 0.56 | AJ: | 5.88 |
| T: | 1.438 | AF: | 0.19 |
| AG: | 4.65 | P: | 1.88 in |
| AK: | 4.5 | H: | 0.53 in |
| D: | 2.94 | G: | 1.94 |
| I: | 4.34 in | LQ: | 5.19 in |
Technical Specifications
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.883 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Bore Code: | 23 | Ratio Range: | 60:1 |
| Model Code: | 26YF | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Output RPM: | 29.2 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

