Grove Gear 26YF-2-1.438-56C-7.5-L4
Part #:26YF-2-1.438-56C-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AJ: | 5.88 |
| H: | 0.53 in | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| AB: | 4.32 | D: | 2.94 |
| AF: | 0.19 | BD: | 5.88 |
| T: | 1.438 | LQ: | 5.19 in |
| LL: | 2.12 in | G: | 1.94 |
| I: | 4.34 in | P: | 1.88 in |
| BF: | 0.41 | AA: | 9.38 |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 56C | Model Code: | 26YF |
| Bore Code: | 23 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Ratio: | 7.5:1 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 4.27 |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 233 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

