Grove Gear 26YF-2-1.438-56C-80-L2
Part #:26YF-2-1.438-56C-80-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| T: | 1.438 | G: | 1.94 |
| BE: | 0.38 in | AF: | 0.19 |
| AA: | 9.38 | I: | 4.34 in |
| H: | 0.53 in | LQ: | 5.19 in |
| AE2: | 0.56 | BD: | 5.88 |
| LL: | 2.12 in | P: | 1.88 in |
| AG: | 4.65 | AB: | 4.32 |
| AJ: | 5.88 | V: | 1.94 in |
| BF: | 0.41 | D: | 2.94 |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series Code: | OE | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.577 |
| Model Code: | 26YF | Output Diameter (in): | 1.438 in |
| Output RPM: | 21.9 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

