Grove Gear 26YF-2-1.438-56C-80-L3
Part #:26YF-2-1.438-56C-80-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | BE: | 0.38 in |
| AF: | 0.19 | T: | 1.438 |
| AG: | 4.65 | P: | 1.88 in |
| AB: | 4.32 | D: | 2.94 |
| LQ: | 5.19 in | AJ: | 5.88 |
| LL: | 2.12 in | AE2: | 0.56 |
| I: | 4.34 in | BF: | 0.41 |
| BD: | 5.88 | V: | 1.94 in |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| AA: | 9.38 | AK: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 21.9 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.625 |
| Assembly: | YF-2 | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.577 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Model Code: | 26YF |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

